IESNA:LM-63-2002 
[TEST]P981026
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-935-15L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]1500 LUMENS
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1590
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
7366.9 7315.4 7142.3 6843.8 6445.5 5972.2 5456 4921.2 4389 3894.6
3450.6 3069.2 2747.5 2466.1 2218.6 2004.1 1816.5 1648.6 1498 1375.1
1270.6 1184 1103.4 1031.1 964.8 905.1 848.4 787.3 718.8 630.1
529.8 430.6 339.2 256.2 183.8 127 88.2 64.1 52.7 44.4
37 30.3 23.7 16.5 10.6 8 6.3 5.2 4.3 3.7
3.3 3 2.8 2.5 2.4 2.3 2.3 2.2 2.1 2.1
2.1 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2 2
1.9 1.9 1.9 1.8 1.7 1.7 1.7 1.6 1.6 1.5
1.5 1.4 1.4 1.3 1.1 0.9 0.5 0.1 0.1 0
0
